Mounting rail perforated NSR2 60x45x6000mm
Cable Ladders Systemal
ENSTO
Mounting rail perforated NSR2 60x45x6000mm
REF. SYS-NSR25
1440131
EAN.
6438269326793
Mounting rail perforated NSR2 60x45x6000mm
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 6000 mm |
---|---|
Width | 60 mm |
Height | 45 mm |
Aukon leveys | 30 mm |
Material thickness | 2 mm |
Profile shape | C-profile |
Model | Singular profile |
Type of perforation | Back perforated |
---|---|
Reiän leveys | 31 mm |
Material | Aluminium |
Material quality | Other |
Surface protection | Other |
Colour | Aluminium |