MP Cable Ladders Steel
MP Bolagen
REF. MP-053V
1467833
EAN.
6438269325703
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 35 mm |
---|---|
Width | 400 mm |
Height | 14 mm |
Suitable for cable management system width | 300-300 mm |
Model | Profile console |
Angle | 90-90 ° |
Suitable for circuit integrity | Yes |
---|---|
Material | Steel |
Material quality | Other |
Surface protection | Continuously galvanized and coated |
Colour | White |
RAL-number | 9010 |