MP Cable Ladders Steel
MP Bolagen
REF. MP-056Z
1467831
EAN.
6438269325680
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 35 mm |
---|---|
Width | 700 mm |
Height | 14 mm |
Suitable for cable management system width | 600-600 mm |
Model | Clamping console |
Angle | 90-90 ° |
---|---|
Suitable for circuit integrity | Yes |
Material | Steel |
Material quality | Other |
Surface protection | Hot-dip galvanized |