MP Luminaire Rail Steel
MP Bolagen
REF. MP-311Z4
1467103
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 45 mm |
---|---|
Width | 75 mm |
Length | 3000 mm |
Working length | 3000 mm |
Useful cross section | 3300 mm² |
With cover | No |
Side perforation | No |
Bottom perforation | Yes |
---|---|
Model | Without connector |
Material | Steel |
Material quality | Other |
Surface protection | Continuously galvanized zinc-aluminium |
Colour | Zinc |
Weight | 1.39 kg/m |