MP Cable Trays Steel
MP Bolagen
REF. MP-360SV
1406882
EAN.
7394333111193
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 45 mm |
---|---|
Width | 400 mm |
Material thickness | 1 mm |
Length | 2000 mm |
Working length | 2000 mm |
Useful cross section | 18000 mm² |
With cover | No |
Side perforation | No |
Bottom perforation | No |
Model | Without connector |
---|---|
Suitable for circuit integrity | Yes |
Material | Steel |
Material quality | Other |
Surface protection | Continuously galvanized and coated |
Colour | Black |
RAL-number | 9005 |
Weight | 4.955 kg/m |