MP Cable Ladders Steel
MP Bolagen
REF. MP-8066-48
1474509
EAN.
7394333399195
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 55 mm |
---|---|
Width | 600 mm |
Length | 6000 mm |
---|---|
Weight | 2.3 kg/m |