MP Cable Ladders Steel
MP Bolagen
REF. MP-900SV
1467193
EAN.
7394333015118
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 90 mm |
---|---|
Width | 55 mm |
Height | 30 mm |
Suitable for cable management system width | 75-600 mm |
Model | Wall- and profile console |
Angle | 90-90 ° |
Suitable for circuit integrity | Yes |
---|---|
Material | Steel |
Material quality | Other |
Surface protection | Continuously galvanized and coated |
Colour | Other |
RAL-number | 9005 |