MP Cable Ladders Steel
MP Bolagen
REF. MP-901R
1467309
EAN.
6438269325413
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 200 mm |
---|---|
Width | 30 mm |
Height | 51 mm |
Suitable for cable management system width | 75-600 mm |
Model | Wall- and profile console |
Angle | 90-90 ° |
---|---|
Suitable for circuit integrity | Yes |
Material | Steel |
Surface protection | Hot-dip galvanized |