MP Cable Ladders Steel
MP Bolagen
REF. MP-FZ-920SV
1467389
EAN.
6438100511708
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 35 mm |
---|---|
Width | 40 mm |
Height | 80 mm |
Thread size (metric) | 10 |
Model | Ceiling bracket |
---|---|
Hinging | No |
Adjustable | Yes |
Colour | Other |