MP Cable Trays Steel
MP Bolagen
REF. MP_320SV
1406876
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 45 mm |
---|---|
Width | 100 mm |
Material thickness | 1 mm |
Length | 3000 mm |
Working length | 3000 mm |
Useful cross section | 4500 mm² |
With cover | No |
Side perforation | No |
Bottom perforation | No |
NATO-mounting holes | No |
---|---|
Model | Without connector |
Suitable for circuit integrity | Yes |
Material | Steel |
Surface protection | Continuously galvanized and coated |
Colour | Black |
RAL-number | 9005 |
Weight | 1.61 kg/m |
Load test type according to IEC 61537 | Type II |