Nut M10 A4, 50 pcs.
MP Cable Ladders Steel
MP Bolagen
Nut M10 A4, 50 pcs.
REF. MP-044R
1467629
EAN.
7394333122687
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Nut |
---|---|
With flange | Yes |
Weldable | No |
Self-locking | Yes |
With nylon ring | No |
Screwing system | Outside hexagon |
Material | Stainless steel |
Thread size (metric) | 10 |
Wrench width | 15 mm |
---|---|
Pitch thread | 1.5 mm |
Thread type | Metric |
Left-handed thread | No |
Height | 10 mm |
Outer diameter | 20 mm |
Halogen free | Yes |