![](https://assets.legrand.com/pim/PHOTOS-WEB/MD-977Z-WEB-R.jpg)
Nut washer M8x20 mm, H=41 mm
MP Cable Ladders Steel
MP Bolagen
Nut washer M8x20 mm, H=41 mm
REF. MP-977Z
1467491
EAN.
7394333028965
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Steel |
---|---|
Surface protection | Hot-dip galvanized |
Layer thickness surface protection | 60 µm |
Thread size (metric) | 8 |
Thread type | Metric |
With spring | Yes |
With washer | No |
---|---|
With clamping plate | No |
With hexagonal nut | No |
With thread end | No |
Clickable | No |