Pendant rail SF, 415 mm
MP Cable Ladders Steel
MP Bolagen
Pendant rail SF, 415 mm
REF. MP-8284-48
1414996
EAN.
7394333401362
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 415 mm |
---|---|
Width | 43 mm |
Height | 22 mm |
Slit width | 25 mm |
Material thickness | 2 mm |
Profile shape | U-profile |
Model | Singular profile |
Type of perforation | Back perforated |
Hole width | 9 mm |
---|---|
With toothing | No |
Snap-off | No |
Suitable for circuit integrity | No |
Material | Steel |
Material quality | Rustproof and acidproof steel |
Weight | 0.51 kg |