Screw staff NTR16 Threaded rod M16 3000mm
Cable Ladders Systemal
ENSTO
Screw staff NTR16 Threaded rod M16 3000mm
REF. SYS-NTR16
1440790
EAN.
6438269327851
Screw staff NTR16 Threaded rod M16 3000mm
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Aluminium |
---|---|
Surface protection | Other |
Thread type | Metric |
Thread size (metric) | 16 |
---|---|
Length | 3000 mm |