Set of bolts M8x16 mm, 50 pcs.
MP Cable Ladders Steel
MP Bolagen
Set of bolts M8x16 mm, 50 pcs.
REF. MP-295R
1467505
EAN.
7394333029511
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Stainless steel |
---|---|
Material quality | Stainless steel 316 L (1.4404) |
Head form | Hexagon |
Countersunk head | No |
Thread size (metric) | 8 |
Length to bottom side head | 16 mm |
Thread length | 16 mm |
Full thread | Yes |
Screwing system | Hexagon |
Wrench width | 13 mm |
---|---|
Pitch thread | 1.25 mm |
Thread type | Metric |
Left-handed thread | No |
Head height | 5 mm |
With flange | No |
With nut | Yes |
With washer | No |
Self-locking | No |