Set of screws M5x25 mm, 50 pcs
MP Cable Ladders Steel
MP Bolagen
Set of screws M5x25 mm, 50 pcs
REF. MP-835R
1467775
EAN.
7394333180977
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Stainless steel |
---|---|
Head form | Flat head |
Thread size (metric) | 5 |
Length to bottom side head | 25 mm |
Thread length | 25 mm |
Full thread | Yes |
Screwing system | Screw slot |
---|---|
Thread type | Metric |
Left-handed thread | No |
With nut | Yes |
With washer | Yes |