Solid flange F1 excl. gasket
Ensto Cubo O Accessories
ENSTO
Solid flange F1 excl. gasket
REF. F1151
3443959
EAN.
6418677171833
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Cable screw gland |
---|---|
Width | 137 mm |
Height | 48 mm |
Material | Plastic |
---|---|
Surface protection | Untreated |
Pre-stamping | No |