Splice for divider,
MP Cable Ladders Steel
MP Bolagen
Splice for divider,
REF. MP-137P
1467690
EAN.
7394333140759
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Construction type | Other |
---|---|
Suitable for wire mesh tray | Yes |
Suitable for cable ladder | Yes |
Suitable for cable tray | Yes |
Suitable for rising ladder | Yes |
---|---|
Type of fastening | Snapper mounting |
Suitable for circuit integrity | No |
Material | Plastic |