Strapping profile SF
MP Cable Ladders Steel
MP Bolagen
Strapping profile SF
REF. MP-800-48
1467397
EAN.
7394333040134
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 2500 mm |
---|---|
Width | 30 mm |
Height | 7 mm |
Material thickness | 2 mm |
Profile shape | Flat profile |
Model | Singular profile |
Type of perforation | Back perforated |
Hole width | 9 mm |
---|---|
With toothing | No |
Snap-off | No |
Suitable for circuit integrity | No |
Material | Stainless steel |
Material quality | Rustproof and acidproof steel |
Weight | 1.1 kg |