Surface mounted luminaire OPU30LBL IP65 3000LM 840 GL BL
Ensto Opus
ENSTO
Surface mounted luminaire OPU30LBL IP65 3000LM 840 GL BL
REF. OPU30LBL
4503246
EAN.
6438389011906
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for wall mounting | No |
---|---|
Suitable for suspended mounting | No |
Suitable for ceiling mounting | Yes |
Suitable for built-in mounting | Yes |
Suitable for surface mounting | No |
Suitable for light line configuration | No |
Suitable for workplace according to EN 12464-1 | No |
Lamp type | LED not exchangeable |
Lamp holder | Other |
Housing material | Aluminium |
Housing colour | Black |
Material cover | Glass transparent |
Type of grid | None |
Voltage type | AC |
Type of control gear | LED operating device current-controlled |
With control gear | Yes |
Dimming 0-10 V | No |
Dimming 1-10 V | No |
Dimming DALI | No |
Dimming DMX | No |
Dimming DSI | No |
Dimming potentiometer (integrated) | No |
Dimming LineSwitch | No |
Dimming manufacturer's proprietary system | No |
Dimming mains voltage modulation | No |
Dimming phase cut-off | No |
Dimming phase cut-on | No |
Dimming programmable | No |
Dimming RF | No |
Dimming Sine Wave Reduction | No |
Dimming Touch and Dim | No |
---|---|
Dimming Zigbee | No |
Dimming with push-button | No |
No dim function | Yes |
Light distributor | Diffuser lens/optic/panel |
Light sharing | Symmetric |
Beam angle | Medium beam 21-40° |
Light outlet | Direct |
Degree of protection (IP) | IP65 |
Protection class | I |
Rated ambient temperature according to IEC 62722-2-1 | -20-30 °C |
Suitable for emergency lighting | No |
With movement sensor | No |
With light sensor | No |
Covering of the luminaire with thermally insulating material possible | No |
With air slots | No |
Max. system power | 28 W |
Luminaire efficacy | 107 lm/W |
Rated luminous flux according to IEC 62722-2-1 | 3000 lm |
Colour of light | White |
Colour rendering index CRI | 80-89 |
Power factor | 0.95 |
Width | 165 mm |
Height/depth | 100 mm |
Length | 165 mm |
Built-in diameter | 140 mm |
Type of wiring | Suitable for through wiring |
Number of poles | 3 |
Conductor cross section | 1.5 mm² |
Documentation
3 documents
Installation Guide
Installation Guide
Light distribution file
SELECT AN ACTION