T-screw M10x30 mm, H=21 mm
MP Cable Ladders Steel
MP Bolagen
T-screw M10x30 mm, H=21 mm
REF. MP-076Z
1467814
EAN.
7394333029085
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Steel |
---|---|
Material quality | Other |
Surface protection | Hot-dip galvanized |
Thread size (metric) | 10 |
Length | 30 mm |
---|---|
Head width | 35 mm |
Suitable for mounting rail | Yes |
With nut | Yes |