T-screw, M10x35mm
MP Cable Ladders Steel
MP Bolagen
T-screw, M10x35mm
REF. MP-984E
1467375
EAN.
7394333046327
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Steel |
---|---|
Material quality | Other |
Surface protection | Galvanic/electrolytic zinc plated |
Thread size (metric) | 10 |
Length | 35 mm |
---|---|
Head width | 35 mm |
Suitable for mounting rail | Yes |
With nut | Yes |