Thermostat elect ELTE6-BT thermostat for Tupa
Ensto Tupa
ENSTO
Thermostat elect ELTE6-BT thermostat for Tupa
REF. ELTE6-BT
8127260
EAN.
6438100339289
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Brand-dependent |
---|---|
Type of power supply | 230 V AC |
Connection | 3-/4-wire |
With receiver | Yes |
External sensor | No |
Control characteristic | P |
Suitable for heating | Yes |
Number of heater outputs | 1 |
Number of cooler outputs | 0 |
Adjustable differential | No |
Temperature readable | Yes |
With sound indicator | No |
Sensor/feeler type | Resistance sensor |
Mounting method | Other |
---|---|
With display | No |
Operation | Turn |
With tap water circuit | No |
Max. contact voltage | 230 V |
Max. contact load | 8.3 A |
Degree of protection (IP) | IP00 |
Explosion-proof | No |
Colour | Other |
Height | 143 mm |
Width | 45 mm |
Depth | 92 mm |
Standby power consumption (solstandby) | 0.3 W |
Documentation
2 documents
Installation Guide
Installation Guide
SELECT AN ACTION