Tie support, 150 mm
MP Cable Ladders Steel
MP Bolagen
Tie support, 150 mm
REF. MP-637S
1467924
EAN.
7394333139951
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Construction type | Stripe |
---|---|
Suitable for wire mesh tray | No |
Suitable for cable ladder | No |
Suitable for cable tray | Yes |
Suitable for rising ladder | No |
Type of fastening | Snapper mounting |
---|---|
Suitable for circuit integrity | No |
Material | Steel |
Surface protection | Continuously galvanized |