Timer Autom.stairway illum. Device
Ensto Intro Presence and Movement Detectors
ENSTO
Timer Autom.stairway illum. Device
REF. 1208REGFI
2621185
EAN.
6438100357474
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Function | Electronic |
---|---|
Mounting method | DIN rail |
Width in number of modular spacings | 1 |
Built-in depth | 0 mm |
Number of contacts as normally open contact | 1 |
Number of contacts as normally closed contact | 0 |
Number of contacts as change-over contact | 0 |
Control voltage 1 | 230-230 V |
Type of control voltage 1 | AC |
Frequency control voltage 1 | 50-50 Hz |
Frequency control voltage 2 | 50-50 Hz |
Rated switch current | 16 A |
Max. switching current (cos phi = 0.6) | 165 A |
Release-delay | 10-15 min |
Push button glow-lamp current | 40 mA |
---|---|
Wiring system | 3 and 4 wire configuration |
Pre-warning of switching-off | None |
Current surge function selectable | No |
Repetitive | Repetitive + continuous light + time extension |
Supply voltage | 230-230 V |
Voltage type (supply voltage) | AC |
Max. incandescent lamp load | 2300 W |
Max. load fluorescent lamp | 1200 VA |
Max. load fluorescent lamp (Duo circuit) | 2300 VA |
Max. load fluorescent lamp (parallel compensated) | 920 VA |
Width | 18 mm |
Height | 90 mm |
Depth | 65 mm |
Documentation
1 document
Installation Guide
SELECT AN ACTION