Two pole latching relay - standard - 16 A - 230 V - 2 N/O
CX³
Legrand
Two pole latching relay - standard - 16 A - 230 V - 2 N/O
REF. LG-412412
2738001
EAN.
3245064124126
2 Normally Open contacts standard pulse operated latching relay. Enables to control a circuit (usually lighting) by the mean of several push-buttons.
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Function | Mechanical for centralized control |
---|---|
Mounting method | DIN rail |
Width in number of modular spacings | 1 |
Built-in depth | 44 mm |
Number of contacts as normally open contact | 2 |
Number of contacts as normally closed contact | 0 |
Number of contacts as change-over contact | 0 |
Control voltage 1 | 210-250 V |
---|---|
Type of control voltage 1 | AC |
Frequency control voltage 1 | 50-60 Hz |
Width | 17.8 mm |
Height | 95 mm |
Depth | 70.2 mm |
Documentation
1 document
Technical Sheet
1 document
Autocad 3D
1 document
Agreement
OC / CB-CB FR 645040C
(0.33 Mo)
SELECT AN ACTION