Wall bracket NSP45 4kN
Cable Ladders Systemal
ENSTO
Wall bracket NSP45 4kN
REF. SYS-NSP45
1441523
EAN.
6438269328490
Wall bracket NSP45 4kN
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 590 mm |
---|---|
Width | 40 mm |
Height | 100 mm |
Model | Wall bracket |
---|---|
Material | Aluminium |
Colour | Aluminium |