Wall collar, 271x106 mm
Cable Trunking Al Ductel
MP Bolagen
Wall collar, 271x106 mm
REF. MP-TBO220-3
1420743
EAN.
7394333402765
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 271 mm |
---|---|
Depth | 106 mm |
Mounting method duct | Wall |
Material | Plastic |
Material quality | Other |
---|---|
Halogen free | Yes |
Surface protection | Untreated |
RAL-number | 9010 |