Wall mounting set Set of 4
Ensto Cubo N
ENSTO
Wall mounting set Set of 4
REF. NFL1
3441509
EAN.
6438100124670
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Mounting kit |
---|---|
Width | 80 mm |
Height | 30 mm |
Depth | 25 mm |
Material | Plastic |
---|---|
Colour | Black |
RAL-number | 9003 |
Documentation
4 documents
Line drawing
Line drawing
Line drawing
Autocad 3D
SELECT AN ACTION