Wall mounting set Set of 4
Ensto Cubo N
ENSTO
Wall mounting set Set of 4
REF. NFL3
3427955
EAN.
6438100205003
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Mounting kit |
---|---|
Suitable for enclosure building width | 800 mm |
Suitable for enclosure building height | 600 mm |
Suitable for enclosure building depth | 300 mm |
Width | 80 mm |
Height | 30 mm |
---|---|
Depth | 25 mm |
Material | Plastic |
Colour | Black |
RAL-number | 9003 |