Wall mounting set Set of 4
Ensto Cubo O
ENSTO
Wall mounting set Set of 4
REF. OFL1
3444974
EAN.
6418677164781
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Mounting bracket |
---|---|
Material | Plastic |
Width | 19 mm |
Height | 40 mm |
---|---|
Depth | 35.5 mm |
Documentation
2 documents
Autocad 3D
Line drawing
SELECT AN ACTION