Wire mesh tray 75 mm RF
MP Mesh Trays
MP Bolagen
Wire mesh tray 75 mm RF
REF. MP-720R
1467205
EAN.
7394333050843
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Profile shape | U-shape |
---|---|
Width | 75 mm |
Height | 51 mm |
Length | 2500 mm |
Useful cross section | 2640 mm² |
Integrated partition | None |
Model | Without connector |
---|---|
Suitable for circuit integrity | No |
Material | Stainless steel |
Material quality | Stainless steel 316 L (1.4404) |
Weight | 0.8 kg/m |