Wire mesh tray splice RF
MP Mesh Trays
MP Bolagen
Wire mesh tray splice RF
REF. MP-730R
1467233
EAN.
7394333052915
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Longitudinal joint |
---|---|
Hinged joint horizontal | No |
Hinged joint vertical | No |
Type of connection | Screw less connector |
Suitable for wire mesh tray | Yes |
Suitable for cable ladder | No |
Suitable for cable tray | No |
Suitable for cable management system width | 55-600 mm |
---|---|
Suitable for cable management system height | 58-58 mm |
Length | 110 mm |
Suitable for circuit integrity | No |
Material | Steel |
Stainless steel, pickled | Yes |
Material quality | Rustproof and acidproof steel |