Wire pendant, 2000 mm
MP Cable Ladders Steel
MP Bolagen
Wire pendant, 2000 mm
REF. MP-715S
1467699
EAN.
7394333141435
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 2000 mm |
---|---|
Material thickness | 4 mm |
Profile shape | Other |
Type of perforation | None |
With toothing | No |
Snap-off | No |
---|---|
Suitable for circuit integrity | No |
Material | Steel |
Surface protection | Continuously galvanized |