FILTERS
Clear all
Category
Technical characteristics
-
Material
-
Material quality
-
Length
-
Profile shape
-
Model
-
Suitable for circuit integrity
-
Integrated partition
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
MP Bolagen
MP Mesh Trays
REF. MP-724R
1467217
1467217
Wire mesh tray 300 mm RF
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Mesh Trays
REF. MP-725R
1467221
1467221
Wire mesh tray 400 mm RF
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Mesh Trays
REF. MP-726R
1467225
1467225
Wire mesh tray 500 mm RF
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Mesh Trays
REF. MP-719R
1467201
1467201
Wire mesh tray 55 mm RF
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Mesh Trays
REF. MP-727R
1467229
1467229
Wire mesh tray 600 mm RF
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Mesh Trays
REF. MP-720R
1467205
1467205
Wire mesh tray 75 mm RF
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Mesh Trays
REF. MP-722HR
1468860
1468860
Wire mesh tray H=110x120mm AR
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Mesh Trays
REF. MP-724HR
1468869
1468869
Wire mesh tray H=110x300mm AR
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Mesh Trays
REF. MP-725HR
1468875
1468875
Wire mesh tray H=110x400mm AR
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Mesh Trays
REF. MP-726HR
1468881
1468881
Wire mesh tray H=110x500mm AR
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Mesh Trays
REF. MP-727HR
1468887
1468887
Wire mesh tray H=110x600mm AR
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Mesh Trays
REF. MP-722R
1467209
1467209
Wire mesh tray 120 mm RF
You can only compare 4 products, you must remove 1 to add this one