-
Nominal voltage
-
Number of phases
-
Primary voltage 1
-
Folding
-
Power consumption
-
Material
-
Extendable
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Operating voltage
-
Secondary voltage 1
-
Shape
-
Length
-
Number of socket outlets British Standard BS1363
-
Model
-
With built-in USB power supply
-
Degree of gloss
-
Model
-
Degree of gloss
-
Degree of gloss
-
Mounting method
-
Rated power
-
Number of socket outlets French standard type E
-
Device width
-
Device height
-
Suitable for mounting on PCB
-
Device depth
-
Number of socket outlets swiss standard type 13
-
Number of socket outlets swiss standard type 15
-
Number of socket outlets swiss standard type 23
-
Number of socket outlets swiss standard type 25
-
Suitable for degree of protection (IP)
-
Modular version
-
Number of socket outlets Italian standard type P40 L/F
-
Over voltage protection
-
Mains filter
-
Number of HDMI-connections
-
Number of D-Sub sockets 15-pole
-
Number of USB connections
-
Number of audio connections
-
Number of CAT 5E connections
-
Number of CAT 6 connections
-
Number of CAT 6 connections
-
Number of CAT 6A connections
-
Number of empty module positions
-
Number of miniature circuit breakers (MCB)
-
Min. depth of built-in installation box
-
Diameter
-
With on/off switch
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Wireless
-
Depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Voltage type
-
Power Delivery
-
Nominal voltage
-
Supply current
-
Supply current
-
Supply current
-
Frequency
-
Standby consumption
-
Standby consumption
-
Mandatory neutral
-
Terminal marking indication
-
Colour
-
Colour
-
Colour
-
Colour
-
RAL-number
-
Halogen free
-
Halogen free
-
Antimicrobial treatment
-
Prewired
-
Connection type
-
Connection type
-
Number of terminals
-
Terminals capacity
-
Label space/information surface
1473442
INCARA DISQ80 METAL SOCKET SCH USB A+C CABLE EXIT 2M CORD
1473440
INCARA DISQ80 BLACK SOCKET SCH USB A+C CABLE EXIT 2M CORD
1473432
INCARA DISQ80 BLACK SOCKET SCH USB A+C RJ45 CAT6 UTP 2M CORD
1473439
INCARA DISQ80 WHITE SOCKET SCH USB A+C CABLE EXIT WIELAND CORD 0,5M
1473441
INCARA DISQ80 BLACK SOCKET SCH USB A+C CABLE EXIT WIELAND CORD 0,5M
1473433
INCARA DISQ80 BLACK SOCKET SCH USB A+C RJ45 CAT6 UTP WIELAND CORD 0,5M
1473443
INCARA DISQ80 METAL SOCKET SCH USB A+C CABLE EXIT WIELAND CORD 0,5M
1473438
INCARA DISQ80 WHITE SOCKET SCH USB A+C CABLE EXIT 2M CORD
1473434
INCARA DISQ80 METAL 1 SOCKET SCH 1 USB A+C RJ45 CAT6 UTP CORD 2M
1473436
INCARA DISQ80 COVER 1 SOCKET SCH 1 USB A+C RJ45 CAT6 UTP CORD 2M
1473435
INCARA DISQ80 METAL 1 SOCKET SCH 1 USB A+C RJ45 CAT6 UTP CORD 0,5M WIELAND
1473437
INCARA DISQ80 COVER 1 SOCKET SCH 1 USB A+C RJ45 CAT6 UTP CORD 0,5M WIELAND
1473404
POWER SUPPLY 25W 110 230V WITH RJ45 CORD
1473407
WIRELESS POWER CHARGER 15W ALU DIAM 80
1473408
WIRELESS POWER CHARGER 15W WHITE DIAM 80
1473409
WIRELESS POWER CHARGER 15W BLACK DIAM 80
1473406
KIT 1 WIRELESS POWER CHARGER 15W ALU DIAM 80 PLUG EU BS US AU CH
1473410
KIT 4 WIRELESS POWER CHARGERS 15W ALU DIAM 80 TO CONECT WITH CABLE
1473430
INCARA DISQ80 WHITE 1 SOCKET SCH 1 USB A+C 1 RJ45 CAT6 CORD 2M
1473431
INCARA DISQ80 WHITE 1 SOCKET SCH 1 USB A+C 1 RJ45 CAT6 CORD 0,5M WIELAND