FILTERS
Clear all
Category
Technical characteristics
-
Wrench width
-
Material
-
Material
-
Weldable
-
Material quality
-
Suitable for cable management system width
-
Screwing system
-
With nylon ring
-
Angle
-
Length
-
Surface protection
-
Model
-
Model
-
Suitable for circuit integrity
-
Pitch thread
-
Outer diameter
-
Left-handed thread
-
Thread type
-
Thread size (metric)
-
With flange
-
Self-locking
-
Width
-
Height
-
Height
-
Halogen free
MP Bolagen
MP Cable Ladders Steel
REF. MP-044R
1467629
1467629
Nut M10 A4, 50 pcs.
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Mesh Trays
REF. MP-731Z4
1468893
1468893
Universal bracket Z4
You can only compare 4 products, you must remove 1 to add this one
Private Label
MP Cable Ladders Steel
REF. MP-768Z
1467293
1467293
Center bracket 768Z C4 40x3x80
You can only compare 4 products, you must remove 1 to add this one