FILTERS
Clear all
Category
Technical characteristics
-
Wrench width
-
Material
-
Material
-
Weldable
-
Material quality
-
Suitable for cable management system width
-
Screwing system
-
With nylon ring
-
Suitable for wire mesh tray
-
Angle
-
Length
-
Length
-
Hinging
-
Model
-
Load bearing capacity
-
Suitable for cable ladder
-
Tray mounting
-
Surface protection
-
Model
-
Model
-
Model
-
Tray mounting
-
Suitable for circuit integrity
-
Suitable for cable tray
-
Suitable for circuit integrity
-
Pitch thread
-
Outer diameter
-
Adjustable
-
Left-handed thread
-
Thread type
-
Thread size (metric)
-
Stainless steel, pickled
-
With flange
-
Self-locking
-
Width
-
Width
-
Height
-
Height
-
Height
-
Halogen free
MP Bolagen
MP Mesh Trays
REF. MP-758R
1467275
1467275
Supp wire mesh yoke 300-400 RF
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Mesh Trays
REF. MP-767R
1467289
1467289
Supp wire mesh yoke 500-600 RF
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-759R
1467278
1467278
Support yoke threaded rod RF
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-044R
1467629
1467629
Nut M10 A4, 50 pcs.
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-731R
1467236
1467236
Universal bracket RF
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-760R
1467281
1467281
Ceiling brack threaded rod RF
You can only compare 4 products, you must remove 1 to add this one
Private Label
MP Cable Ladders Steel
REF. MP-768R
1467291
1467291
Center bracket 768R C5-I 40x3x80
You can only compare 4 products, you must remove 1 to add this one