FILTERS
Clear all
Category
Technical characteristics
-
Cover width
-
Cover width
-
Cover width
-
Cover width
-
Hinged joint horizontal
-
Plate height
-
Material
-
Material
-
Hinged joint vertical
-
Plate width
-
Material quality
-
Material quality
-
Material quality
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Material quality
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Type of connection
-
Type of connection
-
Suitable for cable management system height
-
Length
-
Profile shape
-
Suitable for wire mesh tray
-
Angle
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Hinging
-
Model
-
Suitable for cable ladder
-
Model
-
Surface protection
-
Model
-
Material thickness
-
Load bearing capacity
-
Tray mounting
-
Suitable for cable ladder
-
Model
-
Model
-
Tray mounting
-
Model
-
Model
-
Model
-
Suitable for circuit integrity
-
Suitable for cable tray
-
Suitable for circuit integrity
-
Suitable for cable tray
-
Integrated partition
-
Adjustable
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Type of fastening
-
Type of fastening
-
Thread size (metric)
-
Stainless steel, pickled
-
Stainless steel, pickled
-
Safe working load according to IEC 61537
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Colour
MP Bolagen
MP Cable Ladders Steel
REF. MP-754R
1467265
1467265
Lightweight cantilever 300 RF
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-755R
1467268
1467268
Lightweight cantilever 400 RF
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Mesh Trays
REF. MP-421R
1467594
1467594
Cover 1250 mm, 120 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Mesh Trays
REF. MP-440R
1467596
1467596
Cover 1250 mm, 200 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Mesh Trays
REF. MP-450R
1467597
1467597
Cover 1250 mm, 300 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Mesh Trays
REF. MP-460R
1467598
1467598
Cover 1250 mm, 400 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-760R
1467281
1467281
Ceiling brack threaded rod RF
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Mesh Trays
REF. MP-734R
1467242
1467242
Wall bracket mini AR
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Mesh Trays
REF. MP-735R
1467245
1467245
Wall bracket wire mesh tray RF
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-733R
1467241
1467241
Cantilever arm clips, 10 pcs.
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-731R
1467236
1467236
Universal bracket RF
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-732R
1467239
1467239
Corner splice wiremesh tray RF
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Mesh Trays
REF. MP-730R
1467233
1467233
Wire mesh tray splice RF
You can only compare 4 products, you must remove 1 to add this one