FILTERS
Clear all
Technical characteristics
-
Nominal voltage
-
Number of phases
-
Assembly arrangement
-
Number of units
-
Number of units
-
Assembly arrangement
-
Number of units
-
Transparent
-
Imprint/indication
-
Nominal current
-
Mounting method box
-
Material
-
Protective contact
-
Lockable
-
Support ring
-
With connection space
-
Suitable for
-
Material quality
-
Utilization
-
With dust cover
-
Type of device
-
Mounting track
-
Surface protection
-
Model
-
Model
-
Strain relief possibility
-
Mounting method
-
Imprintable label
-
Mounting method installation unit
-
With imprint
-
With lighting
-
Device width
-
Device width
-
Device width
-
Device height
-
Type of fastening
-
Number of socket outlets switchable
-
Type of fastening
-
With strain relief
-
Device depth
-
Device depth
-
With Wi-Fi signal repeater
-
With complemantary luminous signal
-
Surface finishing
-
Suitable for degree of protection (IP)
-
With enhanced contact protection
-
Suitable for degree of protection (IP)
-
RAL-number (similar)
-
RAL-number (similar)
-
Number of modules (module system)
-
Number of modules (module system)
-
With hinged lid
-
Over voltage protection
-
Metallic colour
-
With buses/couplings
-
Fault current protection
-
Suitable for number of connectors
-
With miniature fuse
-
Isolated connections
-
Eject-mechanism
-
Number of active contacts (round)
-
Number of active contacts (round)
-
Insulated mounting
-
With function lighting
-
With orientation lighting
-
Luster terminal
-
Compatible with Apple HomeKit
-
Special power supply
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
With loop through function
-
Number of loop throughs
-
With on/off switch
-
With built-in bluetooth speaker
-
For heavy conditions according to VDE
-
Compliant with UK Building Regulations Part M
-
Built-in depth
-
Storage temperature
-
Voltage type
-
Power Delivery
-
Terminal marking indication
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Prewired
-
Connection type
-
Terminals capacity
-
Label space/information surface
-
Tube diameter for wall mounted product
-
Cover
-
Connected object
-
With voice command
-
Programmable
-
Interoperable connection Protocol
-
Connectable by Internet box
-
Product use function
ENSTO
Ensto eDuct Socket Outlets
REF. EDUCT-KEY-SWFI
1404409
1404409
Duct data box eDuct, tele outl, corner box,
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto eDuct Socket Outlets
REF. EDUCT-KEY-WWFI
1404402
1404402
Duct data box eDuct, tele outl, corner box,
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto eDuct Socket Outlets
REF. EDUCT-1520-2ESWFI
1404330
1404330
Duct socket Trunking socket 2-gang, EnstoN
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto eDuct Socket Outlets
REF. EDUCT-1520-2EWWFI
1404329
1404329
Duct socket Trunking socket 2-gang, EnstoN
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto eDuct Socket Outlets
REF. EDUCT-1520-4ESWFI
1404331
1404331
Duct socket Trunking socket 4-gang, EnstoN
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto eDuct Socket Outlets
REF. EDUCT-1520-4EWWFI
1404332
1404332
Duct socket Trunking socket 4-gang, EnstoN
You can only compare 4 products, you must remove 1 to add this one
MP BOLAGEN
Cable Trunking Al Ductel
REF. MP-TBF11
1420644
1420644
Strain relief,
You can only compare 4 products, you must remove 1 to add this one
MP BOLAGEN
Cable Trunking Al Ductel
REF. MP-TBF2
1420641
1420641
Universal box double,
You can only compare 4 products, you must remove 1 to add this one
MP BOLAGEN
Cable Trunking Al Ductel
REF. MP-TBF1
1420640
1420640
Universal box single,
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
Cable Trunking Al Ductel
REF. MP-XTBF1
1420337
1420337
Mounting box XTBF1
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
Cable Trunking Al Ductel
REF. MP-XTBF1211
1420316
1420316
Mounting box XTBF1211
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
Cable Trunking Al Ductel
REF. MP-XTBF2
1420338
1420338
Mounting box XTBF2
You can only compare 4 products, you must remove 1 to add this one