FILTERS
Clear all
Category
Technical characteristics
-
Material
-
Material quality
-
Working length
-
Working length
-
Length
-
Length
-
Model
-
Material thickness
-
Surface protection
-
Surface protection
-
Material thickness
-
Material thickness
-
Material thickness
-
Side perforation
-
Suitable for circuit integrity
-
Suitable for circuit integrity
-
Bottom perforation
-
NATO-mounting holes
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
With cover
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Colour
-
Colour
-
RAL-number
-
RAL-number
MP Bolagen
MP Cable Trays Steel
REF. MP-350S3
1467838
1467838
Cable tray 350S3 C2 300x45x3000
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Trays Steel
REF. MP-350SV3
1406701
1406701
Cable tray 350SV3 C2 300x45x3000
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Trays Steel
REF. MP-350V3
1467839
1467839
Cable tray 350V3 C2 300x45x3000
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Trays Steel
REF. MP-370S3
1467840
1467840
Cable tray 370S3 C2 500x45x3000
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Trays Steel
REF. MP-370SV3
1406702
1406702
Cable tray 370SV3 C2 500x45x3000
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Trays Steel
REF. MP-370V3
1467841
1467841
Cable tray 370V3 C2 500x45x3000
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Trays Steel
REF. MP-360S
1467124
1467124
Unperforated tray 2 m 400 EZ
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Trays Steel
REF. MP-360V
1467125
1467125
Unperforated tray 2 m 400 WH
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Trays Steel
REF. MP-380S
1467132
1467132
Unperforated tray 2 m 600 EZ
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Trays Steel
REF. MP-380V
1467133
1467133
Unperforated tray 2 m 600 WH
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Trays Steel
REF. MP-320S
1467110
1467110
Unperforated tray 3 m 100 EZ
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Trays Steel
REF. MP-320V
1467111
1467111
Unperforated tray 3 m 100 WH
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Trays Steel
REF. MP-340S
1467116
1467116
Unperforated tray 3 m 200 EZ
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Trays Steel
REF. MP-340V
1467117
1467117
Unperforated tray 3 m 200 WH
You can only compare 4 products, you must remove 1 to add this one