AV-box USB terminal w. sup.frame.whi
Ensto Intro Data Products
ENSTO
AV-box USB terminal w. sup.frame.whi
REF. MALS1122WWFI
7907123
EAN.
6438100353339
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Surface mounting | No |
---|---|
Flush-mounted installation | Yes |
Type of fastening | Screwing |
Modular | No |
Number of data connections | 1 |
Number of satellite-/TV-connections | 0 |
Number of radio connections | 0 |
Number of telephone connections analogue | 0 |
Number of telephone connections ISDN | 0 |
---|---|
Number of USB connections | 1 |
Number of RCA audio sockets | 0 |
Number of jack sockets 2.5 mm | 0 |
Number of jack sockets 3.5 mm | 0 |
Number of jack sockets 6.3 mm | 0 |
Colour | White |
Documentation
1 document
Installation Guide
SELECT AN ACTION