Cabinet wall installation GRP 250 x 300 x 140 mm
Ensto Cubo N
ENSTO
Cabinet wall installation GRP 250 x 300 x 140 mm
REF. NGRP253014
3440960
EAN.
6438100123451
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 250 mm |
---|---|
Height | 300 mm |
Depth | 140 mm |
Material | Plastic |
Surface finishing | Untreated |
Colour | Grey |
RAL-number | 7035 |
With mounting plate | No |
Mounting plate depth-adjustable | No |
Suitable for wall built-in | No |
Pole fastening | Yes |
With door | Yes |
Number of doors | 1 |
With glazed door | No |
---|---|
With ventilation door | No |
With rear door | No |
Number of locks | 1 |
With cover | No |
Transparent cover | No |
Suitable for metrical mounting | No |
Suitable for outdoor set-up | Yes |
Pitched roof | No |
Pre-stamping | No |
EMC-version | No |
Degree of impact strength (IK) | IK10 |
Degree of protection (IP) | IP66 |
Documentation
4 documents
Autocad 3D
Line drawing
Line drawing
Line drawing
2 documents
Certificate of Approval
Certificate of Approval
SELECT AN ACTION