Skip to main content
Logo print

Cantilever arm RF, 300 mm

MP Cable Ladders Steel MP Bolagen

Cantilever arm RF, 300 mm

REF. MP-6102-33 1414961 EAN. 7394333400259
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Length 374 mm
Width 50 mm
Height 120 mm
Suitable for cable management system width 150-300 mm
Model Wall bracket
Suitable for circuit integrity No
Material Stainless steel
Material quality Stainless steel 304 (1.4301)

Cross-sell

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details