Connector CAT6 Connector CAT-6, RJ45 Keysto
Ensto Intro Data Products
ENSTO
Connector CAT6 Connector CAT-6, RJ45 Keysto
REF. MJ6UKFI
7208900
EAN.
6418677341243
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Other |
---|---|
Utilization | Other |
Support ring | No |
With dust cover | Yes |
With hinged lid | No |
Imprintable label | Without indication field |
With imprint | No |
Mounting method | Other |
Material | Plastic |
Material quality | Other |
Halogen free | Yes |
Surface protection | Other |
Colour | White |
---|---|
RAL-number (similar) | 9006 |
Transparent | No |
Type of fastening | Engage (snap) |
Number of modules (module system) | 1 |
With strain relief | Yes |
Luster terminal | Yes |
Suitable for degree of protection (IP) | IP00 |
Device width | 18 mm |
Device height | 22 mm |
Device depth | 35 mm |
Documentation
1 document
Installation Guide
SELECT AN ACTION