Control accessory AMJK1 SPRING BRACKET PAIR
Ensto Monix
ENSTO
Control accessory AMJK1 SPRING BRACKET PAIR
REF. AMJK1
4364170
EAN.
6418584168346
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Supporting bracket |
---|---|
Colour | Other |
Material | Steel |
Length | 20 mm |
---|---|
Width | 65 mm |
Height | 15 mm |
Documentation
1 document
Instruction manual
SELECT AN ACTION