Counter nut, metal H/ø 4/30 mm
Ensto Cubo Trading
ENSTO
Counter nut, metal H/ø 4/30 mm
REF. PTK16.25
1702199
EAN.
6438100195540
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Thread type | Metric |
---|---|
Nominal thread size metric/PG | 25 |
Pitch thread | 1.5 mm |
Material | Metal |
Material quality | Brass |
Surface protection | Nickel-plated |
---|---|
Halogen free | Yes |
Glass-fibre reinforced | Yes |
Shock resistant | Yes |
Colour | Other |