Counter nut, plastic H/ø 8/60 mm, M50
Ensto Cubo Trading
ENSTO
Counter nut, plastic H/ø 8/60 mm, M50
REF. PMR1218.50
1702158
EAN.
6438100195137
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Thread type | Metric |
---|---|
Nominal thread size metric/PG | 50 |
Pitch thread | 1.5 mm |
Material | Plastic |
Material quality | Polyamide (PA) |
Surface protection | Untreated |
Halogen free | Yes |
---|---|
Glass-fibre reinforced | Yes |
Shock resistant | Yes |
Colour | Grey |
Shape | Hexagonal |
With grounding connection | No |