COVER GASKET 40X25
Halogen Free DLP Trunking LG
Legrand
COVER GASKET 40X25
REF. LG-637115
1473282
EAN.
3245066371153
Allows the end-to-end junction of two identical cover
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for wall duct width | 40 mm |
---|---|
Suitable for depth of wall duct | 25 mm |
Cover width | 40 mm |
Model | Duct joint cover |
Shape | Symmetric |
Type of fastening | Snap on |
Material | Plastic |
Material quality | ABS |
Halogen free | Yes |
---|---|
Antimicrobial treatment | No |
Surface protection | Untreated |
Colour | White |
Operating / setting temperature | 15-60 °C |
Degree of protection (IP) | IP3X |
Degree of impact strength (IK) | IK07 |
Storage temperature | -25-60 °C |
Documentation
1 document
Technical Sheet
SELECT AN ACTION