Current source Power supply 24VDC 750mA
Jung KNX Products
ENSTO
Current source Power supply 24VDC 750mA
REF. NT2415REGVDC
2818245
EAN.
4011377085589
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Voltage type (supply voltage) | DC |
---|---|
Max. output current 1 | 1.5 A |
Secondary voltage adjustable | No |
Short-circuit-proof | No |
Power output | 36 W |
Stabilized | No |
Type of electric connection | Screw connection |
Rail mounting possible | No |
Wall mounting possible | No |
---|---|
Modular version | No |
Built-in height | 90 mm |
Direct mounting possible | No |
Width | 72 mm |
Height | 90 mm |
Depth | 72 mm |
Degree of protection (IP) | Other |